Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
With aligning seat washer
Bill of material
53207U
SD
Inside Diameter
35 mm
D
Outside Diameter
62 mm
D1
Inside Diameter
62 mm
T
Bearing Width
18 mm
R
Radius
1 mm
SD1
Outside Diameter
37 mm
ORDER
Bearing No.
53207U
CR
Basic dynamic load rating
48.9 kN
COR
Basic static load rating
78.2 kN
CU
Fatigue limit load
3.55 kN
NG
Limiting speeds (grease)
2900 rpm
NO
Limiting speeds (oil)
4500 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions